L-com

Adder Rackmount Bracket for AL-IP-GOLD, AL-IP, INFINITY (Single)

  • Picture of Adder Rackmount Bracket for AL-IP-GOLD, AL-IP, INFINITY (Single)
Picture of Adder Rackmount Bracket for AL-IP-GOLD, AL-IP, INFINITY (Single)
SKU ADR-RMK4S
  Available for backorder
Quantity Price
1 + $88.99
Price $88.99

All Prices are in US Dollars and do not include duties



The AdderLink INFINITY demonstrates Adder's leading IP capability by delivering fluid interaction with computers as far away as your network can extend.

AdderLink INFINITY allows you to build a flexible infrastructure, the likes of which have not been possible before. Locate computers anywhere you like, share connections to computers, watch the interactions others have with computers, share control, collaborate, switch computers and so on. The AdderLink INFINITY is also the first device of its kind to allow multicasting across your network.

Adder's expertise in IP based KVM solutions also means that you get the very best video quality and fluid USB based interactions with your computer. Adder's own USB True Emulation technology has also been built into the AdderLink INFINITY, allowing you to connect all HID (Human Interface Devices) as well as storage devices and many other USB device types too.

Optimized for both HID and Mass Storage devices, the AdderLink INFINITY uses USB 2.0 technology to deliver reliable and flexible device support.

Features
  • Digital Audio Support
  • USB True emulation
  • Used to extend DVI and USB via an Ethernet network
  • Four Port USB 2.0 hub
  • Network wide Multicasting

Application
  • Digital Signage
  • Financial Trading


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.