Weatherproof NEMA & Electrical Enclosures
At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.
With one of the most extensive lines of NEMA rated enclosures in the industry, our ever-expanding range of products include wired, wireless, and industrial networking applications. Ideal for indoors as well as outdoors, they can be used for heating, cooling, venting, as well as internal power requirements.
Our NEMA enclosures are known to be the most flexible and configurable in the industry. These indoor and outdoor receptacle boxes are built to withstand high impact, can be operated in hot or cold environments and are UV resistant. These NEMA rated enclosures can therefore be used for a wide range of options, including heat, cooling, AC or DC power, and Power over Ethernet (PoE) interfaces.
The electrical enclosure boxes come in a variety of materials such as ABS, fiberglass, polycarbonate, mild carbon steel, and stainless steel.
Our weatherproof NEMA enclosures can be used for wired and remote sensor applications in water management, traffic controls, and utility monitoring stations. The NEMA enclosures also work well for solar-powered applications, in corrosive environments, as well as, at sub-zero temperatures.
Some of the features included in our electrical enclosures:
- Mounting plates that allow you to securely mount equipment inside the enclosure
- Thermostat controlled fans or heaters that support the deployment of sensitive equipment in a variety of temperature environments
- Padlockable vented or un-vented lids that secure access to the installed equipment preventing the damage or tampering of sensitive equipment
- DIN rails that provide secure mounting points for industrial DIN mount equipment
- Internal power configurations including 120V AC, 240V AC, 12V DC & 48V DC PoE
Our electrical enclosure boxes can be customized in several ways:
- Adding any number of additional port openings to the enclosure
- Accommodating port openings in any size to your specific requirements
- Mounting plates in metal or non-metal for RF applications
- Specific equipment pre-installed for turnkey solutions
- Variety of thermostat setting options and custom insulation
- Digital labeling and logo printing with full CMYK color on enclosures making them ideal for OEM applications
We also provide accessories to update your current NEMA enclosure. These items can be purchased separately to repair, or replace individual parts:
Mounting Plates | Pole Mounting Kits | Wall Mounting Kits | Enclosure DIN Accessories | Enclosure Hole Plugs | Filters | Screw Kits | Vents
When off-the-shelf products won’t do, our team of experts is ready to help with custom an outdoor receptacle box built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom NEMA designs can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.
Need help? Connect with one of our L-com technical experts now.
Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com
Sub Categories
Best Sellers
These are our best sellers in NEMA enclosures.

What's New
We are constantly launching new products. Here are our new NEMA enclosures.
Customize Your Cable