Firewire Cables, Adapters & Extensions
At L-com, we are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecom.
As technology continues to evolve, several products can be difficult to come by. At L-com, we help you maintain your legacy systems by providing best-in-class selection of in-stock data interconnects, with a complete line that includes FireWire cables, eSATA cables, SATA cables, DIN cables, SCSI cables, and S-video cables.
Our FireWire cables, or IEEE-1393, feature ‘plug and play’ connections and allows for high-speed communication between computers, or from a computer to external FireWire peripherals such as printers, scanners, and cameras. Our cables come in different configurations, including Type 1, Type 2, and Type B connectors. Because they are hot-swappable, you can live connect or disconnect without having to worry about any interruptions or data loss. It also allows for a faster connection and power transfer through the same cable.
Whether it is data acquisition, instrument control, or test and measurement, our GBIP cables do the job efficiently. They are built with crimp ferrule strain relief to protect the connector from leakage and deliver enhanced mechanical strength. They are all available in a variety of form factors and gender options and come in normal, inline, reverse, and reverse piggyback configurations.
Complementing our range of GBIP cables are the innovative GPIB adapters. They allow you to easily adapt existing GPIB cables and fit any panel or enclosure with a GPIB port. We also understand that ground loops can be a major cause of noise, hum, and interference. That is why our bulkhead adapters feature fiberglass insulated options.
Our SCSI cables are manufactured to meet or exceed SCSI’s standards. When matched with our double-shielded cable assemblies featuring SCSI-1, SCSI-3, or SCSI-5 connectors, rest assured you will not be let down. Our SCSI product lines come in several popular interfaces including Mini-DIN, Serial ATA (SATA), eSATA, Ultra ATA, and many Cisco router cables.
We also offer a complete line of SATA cables for data transfer and storage in a smaller package. They support transfer rates up to 6 Gbps and come in straight or right-angled configurations.
To help you manage your connection speedily and seamlessly, we can customize your FireWire cable, SATA cable, eSATA cable, DIN cable, SCSI cable, S-video cable, or any cable assembly. We also accept custom configurations for large quantities.
All our products feature classic interfaces found on most common devices needed to connect inputs and outputs. To keep your system up and running, we only use the best quality material which is available in multiple length options for a wide array of applications.
When off-the-shelf products won’t do, our team of experts is ready to help with custom products built to your exact specifications. With low or no minimum order quantities and fast turnaround times, our custom manufacturing can be the ideal solution for your next project. Contact us today or start the design online with our custom cable configurator.
Need help? Connect with one of our L-com technical experts now.
Call us at 1-800-341-5266/Chat with us/email us at sales@L-com.com
Sub Categories
Best Sellers
These are our best sellers in the Firewire/DIN/SCSI/SATA category.
What's New
We are constantly launching new products. Here are our new Firewire/DIN/SCSI/SATA solutions.
Customize Your Cable