L-com

AdderLink Ipeps KVM IP engine

  • Picture of AdderLink Ipeps KVM IP engine
  • Picture of AdderLink Ipeps KVM IP engine
  • Picture of AdderLink Ipeps KVM IP engine
Picture of AdderLink Ipeps KVM IP engine
SKU AL-IPEPS
Available to Ship 30
Quantity Price
1 + $870.00
Price $870.00

All Prices are in US Dollars and do not include duties



For Enterprise KVM solutions the AdderLink ipeps (IP Engine per Server) provides a non-blocking global solution by providing each computer with a dedicated KVM-via-IP engine. This can be enhanced by using the ADDER.NET Enterprise Management Software that provides a centralized and secure user access management interface. Where a KVM switch exists without KVM-via-IP functionality, the AdderLink ipeps is ideal for adding global management capabilities. Increasing numbers of computers are being used in remote, stand alone applications such as ATMs and digital signage play out devices.

Features
  • Power supply sold separately
  • Real VNC client software built in for secure, high performance KVM via IP applications
  • Independent operation gives full control even during boot up, BIOS level or computer crash states
  • USB or PS/2 keyboard and mouse connections
  • Used to control , manage and configure a remote PC via IP protocol

Application
  • IT management
  • PC access and control
  • Remote Server maintenance
  • KVM


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.