To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

AdderLink X-DVI PRO-MS Dual DVI Extender

SKU X-DVIPRO-MS2-US
QTY available Call us
Quantity Price
1 - 4 $2,620.00
5 - 9 $2,567.60
10 - 24 $2,515.20
25 + Call Us
Price $2,620.00

All Prices are in US Dollars and do not include duties



The ADDERLink X-DVI PRO-MS is Adder's second generation extender to transmit two DVI video streams or two HDMI streams, Audio, USB 2.0 and audio over CATx cable. The ADDERLink X-DVI PRO-MS allows users to extend control of any computer with multiple screen outputs and USB 2.0 over distances up to 50 meters with resolutions up to 165 MPixels per second (e.g. 1920x1200 @ 60Hz or 3840 x 2400 @ 17Hz). In operation, the X-DVI PRO-MS is truly plug and play, capturing full EDID data from the screen ensuring your hardware is always setup to deliver optimal display performance.

Features
  • The ADDERLink X-DVI PRO-MS extender is designed to deliver two single link DVI digital video resolutions up to 165 MPixels per second
  • CD Quality Audio Extention
  • USB 2.0 Transparent Connection
  • HDMI Video and Audio support up to the 165MHz clock rate (1920 x1080 @60Hz 24bit color)

Application
  • Digital Signage
  • Video display
  • Multimedia production


Product Resources