- Home /
- Audio/Video /
- Audio
Audio Cables - A/V Assemblies 3.5mm, TS, XLR
L-com offers a variety of audio cables including 3.5mm cable assemblies, 1/4-inch TS audio cables and XLR audio cable assemblies. L-com's audio cables are made with high-quality materials and construction, ensuring that they will last for years to come. Our company offers a variety of lengths and connectors to choose from, so you can find the optimal cable for your applications.
Some of the most popular audio cables offered by L-com include:
- 3.5mm cable assemblies: These cables are commonly used to connect headphones, speakers, and other audio devices. They are available in a variety of lengths, including 1ft, 3ft, 6ft, and 10ft.
- 1/4-inch TS audio cables: These cables are also commonly used to connect audio devices. They are slightly larger than 3.5mm cables and are often used for professional audio applications. They are available in a variety of lengths, including 1ft, 3ft, 6ft, and 10ft.
- XLR audio cable assemblies: These cables are used to connect professional audio equipment, such as microphones and mixers. They have three connectors, one for each of the audio channels. They are available in a variety of lengths, including 1ft, 3ft, 6ft, and 10ft.
Here are some additional things to keep in mind when choosing audio cables:
- The type of connector: The type of connector will determine what devices you can connect the cable to. For example, 3.5mm cables are commonly used to connect headphones and speakers, while XLR cables are used to connect professional audio equipment.
- The length of the cable: The length of the cable will determine how far you can connect the devices. If you need to connect devices that are far apart, you will need a longer cable.
- The quality of the cable: The quality of the cable will affect the sound quality. Higher quality cables will typically have better sound quality.
L-com is a well-known provider of high-quality audio cables, and we are accessible by phone, chat, and email. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are known for our low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our audio cables or other components. Order these audio cables now to receive same business day shipping!