- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DVI Cable Assemblies /
- CGDVI-I-MM
Deluxe DVI-I Dual Link Cable Assembly - Male to Male Assembly with Dual Ferrites
L-com's Deluxe DVI-I Dual Link cable assemblies offer high performance at a very affordable price. DVI-I dual link is capable of transmitting resolution values of 2560 x 1600 at 60Hz and 1920 x 1080 at 85Hz and carry both analog and digital signals. Our Deluxe DVI-I Dual Link cable series include two ferrite beads to reduce the adverse effects of EMI/RFI. Furthermore these cables feature gold flash plated contacts to keep costs down while providing reduced signal loss. Available in 5 standard lengths of 1, 3, 5, 10 and 15 feet.