L-com

DVI Dual-Link Extender/Equalizer

  • Picture of DVI Dual-Link Extender/Equalizer
Picture of DVI Dual-Link Extender/Equalizer
SKU R05-EQL-FF-DL
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This DVI Dual Link Extender/Equalizer allows you to extend DVI video signals up to 150 feet while maintaining a pristine image. This competitively priced DVI extender takes a signal from the source via a short (15 foot or less) standard DVI cable and then sends it up to 150ft to your display . The unit features a Plug and Play design and includes an EQ switch with 8 level settings for signal adjustment. Comes set to the default setting of "0" which does not modify the signal at all. After connecting your cables if your image does not appear you can adjust the EQ from setting number "1" which is the highest setting all the way to "7" which is the lowest setting. unit comes with a small screw driver to adjust the EQ settings. Power adapter also included. Order online today!

Features
  • Used to extend DVI signals up to 150 feet
  • Supports VGA, SVGA, XGA, SXGA, UXGA
  • Supports 480i, 480p, 1080i, 1080p for DTV
  • Plug and Play operation
  • Includes power supply

Application
  • HDTV Display
  • Digital Signage
  • Video projection


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.