- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DVI Cable Assemblies /
- DVI Dust Covers
DVI Dust Covers- Male and Female
DVI Dust Covers- Male and Female
DVI dust covers are an essential accessory for protecting DVI ports in various audio/video setups. Made from durable PVC material, these DVI dust covers keep female and male DVI connectors free from dust, dirt, and other environmental contaminants when not in use. Available in packs of 10, female covers feature 1.060-inch outer diameter with 0.310-inch thickness, while male covers offer 1.100-inch outer diameter with 0.300-inch thickness. These DVI dust covers are ideal for digital signage, high-resolution monitor applications, and flat panel display installations.
For complete DVI connectivity beyond DVI Dust Covers, explore our DVI Cables – Audio / Video Cable Assemblies category, which includes single-link and dual-link DVI-D, DVI-I, and DVI-A cable assemblies designed to support high-resolution monitors, digital signage, and professional audio/video installations
FAQs
What are DVI dust covers and what are DVI dust covers used for?
DVI dust covers are an essential accessory for protecting DVI ports in various audio/video setups by keeping female and male DVI connectors free from dust, dirt, and other environmental contaminants when not in use. These DVI dust covers are used in digital signage, high-resolution monitor applications, and flat panel display installations. The covers ensure DVI ports remain clean and functional for longer periods in environments where ports are not frequently in use but need protection from dust buildup.
What are the dimensions of female DVI dust covers?
Female DVI dust covers feature an outer diameter of 1.060 inches and an inner diameter of 0.420 inches, fitting securely over female DVI ports. The DVI dust cover, female has a 0.310-inch thickness that provides a snug, protective barrier without interfering with the port's functionality. These dimensions ensure the DVI dust covers fit securely and offer protection for female DVI connectors from debris that could interfere with connectivity.
What are the dimensions of male DVI dust covers?
Male DVI dust covers feature an outer diameter of 1.100 inches and an inner diameter of 0.460 inches, protecting male DVI ports. The DVI dust cap, male has a thickness of 0.300 inches, making it easy to apply while ensuring a secure fit. These dimensions allow the DVI dust covers to preserve the integrity of DVI connectors in digital projection and other high-resolution applications where clean connections are crucial.
What material are DVI dust covers made from?
DVI dust covers are made from PVC material, providing excellent durability and resistance to wear. The durable PVC construction in these DVI dust covers ensures they are built to last and keep DVI ports clean and functional for longer periods. Both the male and female covers use PVC material that offers protection in audio/video systems, including digital signage, flat panel displays, and high-resolution monitors.
How many DVI dust covers come in a package?
DVI dust covers are available in packs of 10, allowing you to protect multiple DVI ports across various devices. With 10 dust covers per package, these DVI dust covers ensure long-lasting performance for numerous connections. The 10-pack configuration is ideal for use in digital signage, high-resolution monitor applications, and flat panel display installations requiring protection for multiple ports.
What applications use DVI dust covers?
DVI dust covers are widely used in audio/video systems, including digital signage, flat panel displays, and high-resolution monitors. These DVI dust covers help preserve connector integrity in digital projection and other high-resolution applications where ensuring a clean connection is crucial to maintaining optimal signal quality. The covers are ideal for environments where DVI ports are not frequently in use but need to be protected from dust, dirt, and environmental contaminants.
What is the difference between male and female DVI dust covers?
Female DVI dust covers protect female DVI connectors with an outer diameter of 1.060 inches and 0.310-inch thickness, while male DVI dust covers protect male DVI ports with an outer diameter of 1.100 inches and 0.300-inch thickness. Both types of DVI dust covers are made from durable PVC material and designed to keep connectors free from dust, dirt, and other environmental contaminants. The dimension differences ensure proper fit for their respective connector types.
Need assistance selecting the ideal DVI dust covers for your digital signage, flat panel display, or high-resolution monitor installation? For help in choosing the right quantity or configuration for protecting your male and female DVI connectors, our knowledgeable technical support team is ready to assist you in selecting the ideal DVI dust covers for your specific application needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers durable PVC DVI dust covers in packs of 10 for both male and female connectors.