- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DVI to DisplayPort Cables /
- VIA00001
DVI w/Metal Shell Male to DisplayPort LSZH Cable
The DP to DVI cable is a cost-effective solution to send video signal from an existing source device to a projector or monitor, without the expense of upgrading to a new monitor. The cable offers high quality construction and supports high bandwidth video resolutions up to 1920x1200 or HDTV resolutions up to 1080i. An ideal component for solutions in auditoriums, conference rooms, or other applications. Features low smoke zero halogen cable jacketing and metal housing on the DVI connector.