L-com

Female Field Termination Connector for HDMI Applications

  • Picture of Female Field Termination Connector for HDMI Applications
Picture of Female Field Termination Connector for HDMI Applications
SKU HDFT
Available to Ship 112
Quantity Price
1 - 24 $24.79
25 - 49 $23.55
50 - 99 $22.31
100 + Call Us
Price $24.79

All Prices are in US Dollars and do not include duties



L-com's HDFT connector is the perfect solution for quickly adding a female port for A/V infrastructure additions or repairs. This easy to install connector utilizes handy screw terminals which are clearly numbered for ease of installation. 30u gold plated contacts provide excellent signal integrity. Max Resolution: 720P

Features
  • Gold plated contacts provide maximum signal integrity
  • Max Resolution: 720P
  • Requires only a Phillips head screw driver to install
  • Clearly marked terminal block provides fast and easy termination
  • Used to add a female port where field termination is required

Application
  • Digital Signage
  • Home Theatre
  • Pro A/V applications
  • Retrofit and repair

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.