- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- HDMI to DP LSZH /
- HDMI to DisplayPort LSZH CBLS
HDMI male to DisplayPort males LSZH cables
HDMI male to DisplayPort males LSZH cables
HDMI male to DisplayPort male LSZH cables support digital video signal transmission between DisplayPort source devices and HDMI-enabled displays including monitors, projectors, and flat panel displays without requiring hardware changes. Supporting HDMI 1.4 protocol with video resolutions up to 1920×1200 and HDTV resolutions up to 1080p, these straight-wired conversion cables feature gold-plated contact pins reducing signal loss and fully molded backshells. Low Smoke Zero Halogen jacket complies with UL 21118 requirements for indoor environments. Available 0.5 meters to 5 meters lengths.
FAQs
What are HDMI to DisplayPort LSZH cables used for?
L-com HDMI male to DisplayPort male LSZH cables are designed to support digital video signal transmission between a DisplayPort source device and an HDMI-enabled display such as a monitor, projector, or flat panel display. These conversion cables provide a practical solution for connecting existing source equipment to HDMI displays without requiring changes to installed hardware in high-resolution monitor applications, digital projection systems, and HDTV installations.
What video resolutions do HDMI to DisplayPort LSZH cables support?
HDMI to DisplayPort LSZH cables support HDMI 1.4 protocol and are capable of handling video resolutions up to 1920×1200 and HDTV resolutions up to 1080p. The straight-wired, between-series configuration enables direct video transmission from a signal-generating device such as a PC or laptop to a compatible HDMI display. Resolution support accommodates high-resolution monitor applications, digital projection systems, and HDTV installations requiring quality video transmission.
What cable lengths are available for HDMI to DisplayPort LSZH cables?
L-com HDMI to DisplayPort LSZH cables are available in multiple standard lengths from 0.5 meters to 5 meters supporting various equipment separation distances. The 0.5m to 5m range accommodates adjacent device connections and room-spanning installations in high-resolution monitor applications, digital projection systems, and external device connections. Multiple length options support flexible deployment in HDTV installations across varied room layouts.
What applications use HDMI male to DisplayPort male LSZH cables?
HDMI to DisplayPort LSZH cables are commonly used in high-resolution monitor applications, digital projection systems, external device connections, and HDTV installations. HDMI to DisplayPort conversion enables connection of DisplayPort source devices like PCs and laptops to HDMI displays without hardware changes. Applications include commercial presentation systems, educational facilities, professional AV installations, and digital signage requiring DisplayPort to HDMI signal conversion with LSZH fire safety compliance.
What connector polarity do these HDMI to DisplayPort cables use?
HDMI to DisplayPort LSZH cables use straight, push-on interfaces with standard polarity supporting direct digital video transmission between DisplayPort sources and HDMI displays. The standard polarity configuration ensures proper signal transmission without requiring special adapters in high-resolution monitor applications and digital projection systems. Straight push-on interfaces with integrated LSZH strain relief boots provide secure connections in external device connections and HDTV installations.
Need assistance selecting the right HDMI to DisplayPort LSZH cable for your display connection or digital projection system? Our engineering team provides expert technical guidance on resolution requirements, cable length selection, LSZH compliance specifications, and connector compatibility for your specific monitor, projector, or HDTV application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a wide selection of in-stock AV cable assemblies with detailed technical information and same-business-day shipping available for most orders.