- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DisplayPort Cable Assemblies /
- Zero Halogen DisplayPort Cables
Low Smoke, Zero Halogen DisplayPort Cable Assemblies
Low Smoke, Zero Halogen DisplayPort Cable Assemblies
L-com's zero Halogen DisplayPort cables feature Low Smoke Zero Halogen (LSZH) jackets, making them ideal for environments where the reduction of toxic and corrosive gases is critical. Typically used in poorly ventilated areas, these cables are suited for military installations, shipboard, and aircraft settings. Supporting DisplayPort 1.4 with 20-pin male connectors, available in four lengths (0.5m, 1.0m, 2.0m, 3.0m), featuring UL 21118 rating, molded strain relief, 2.56 cm bend radius, and black jacket for digital signage and HD displays.
For comprehensive DisplayPort connectivity solutions beyond LSZH cables, explore our DisplayPort Cable Assemblies category, featuring standard DisplayPort cables, premium cables, low profile backshell assemblies, right angle cables, and Pin 20 connection cables designed for professional AV and computing applications.
Related Categories:
- DisplayPort Cables
- Premium Displayport Cables
- Low Profile Backshell DisplayPort Cable Assemblies
- DisplayPort male right angle to DisplayPort female panel mount cable assembly
- DisplayPort Cables w/ Pin 20 Connection
FAQs
What are zero Halogen DisplayPort cables used for?
Zero Halogen DisplayPort cables feature Low Smoke Zero Halogen (LSZH) jackets, making them ideal for environments where the reduction of toxic and corrosive gases is critical. These cables are especially suited for applications like military installations, shipboard, and aircraft settings, where safety and reliability are essential.
What DisplayPort version do zero Halogen DisplayPort cables support?
L-com Zero Halogen DisplayPort cables are designed with DisplayPort 1.4 support and come with 20-pin male connectors at both ends. Zero Halogen DisplayPort cables are available in four lengths (0.5m, 1.0m, 2.0m, and 3.0m) with round wire construction and UL 21118 safety rating.
What safety certifications do zero Halogen DisplayPort cables have?
L-com Zero Halogen DisplayPort cables feature round wire construction and are rated UL 21118 for safety. Zero Halogen DisplayPort cables come with molded strain relief, offering both durability and ease of handling, with a bend radius of 2.56 cm for flexible installation.
What cable lengths are available for zero Halogen DisplayPort cables?
L-com Zero Halogen DisplayPort cables are available in four lengths (0.5m, 1.0m, 2.0m, and 3.0m) with DisplayPort 1.4 support. Zero Halogen DisplayPort cables feature 20-pin male connectors at both ends with molded strain relief and black jacket for a sleek, professional look.
Why use LSZH jackets in zero Halogen DisplayPort cables?
The LSZH jacket ensures minimal smoke emission in the event of a fire, while the smaller connector footprint than DVI and VGA cables provides increased flexibility in tight spaces. Zero Halogen DisplayPort cables are typically used in poorly ventilated areas where the reduction of toxic and corrosive gases is critical.
What applications use zero Halogen DisplayPort cables?
Zero Halogen DisplayPort cables are perfect for digital signage, high-end computer graphics, and HD PC displays. These cables are especially suited for military installations, shipboard, and aircraft settings, where safety and reliability are essential.
What is the bend radius of zero Halogen DisplayPort cables?
Zero Halogen DisplayPort cables feature a bend radius of 2.56 cm and are made with a black jacket for a sleek, professional look. Zero Halogen DisplayPort cables come with molded strain relief, offering both durability and ease of handling in tight installation spaces.
How do zero Halogen DisplayPort cables compare to DVI and VGA cables?
The smaller connector footprint than DVI and VGA cables provides increased flexibility in tight spaces. Zero Halogen DisplayPort cables are compatible with DisplayPort systems, offering reliable audio and video transmission with DisplayPort 1.4 support and 20-pin male connectors.
Need assistance selecting the right zero Halogen DisplayPort cables for your military, shipboard, aircraft, or safety-critical installation requirements? Our engineering team provides expert technical guidance on LSZH specifications, DisplayPort 1.4 compatibility, UL 21118 ratings, and application-specific solutions for your low-smoke connectivity needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com maintains one of the largest in-stock selections of zero Halogen DisplayPort cables for international and domestic orders.