- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DVI Cable Assemblies /
- DVI-D Dual Link M/M - LSZH
LSZH DVI-D Dual Link Cable Assembly - Male to Male Assembly with Dual Ferrites
LSZH DVI-D Dual Link Cable Assembly - Male to Male Assembly with Dual Ferrites
LSZH DVI-D dual link cable assembly provides dependable digital video connectivity in professional display environments through low smoke zero halogen jacket supporting installations where reduced toxic emissions are preferred. Featuring male-to-male DVI-D interface enabling direct connection between digital video sources and compatible display equipment supporting high-resolution transmission requirements, this assembly incorporates dual ferrites limiting electromagnetic interference during operation. With 1.100 inch outer diameter, 0.460 inch inner diameter, and 0.300 inch wall thickness providing defined cable structure for organized routing in commercial AV infrastructures.
For comprehensive DVI cable assembly solutions beyond LSZH dual link configurations, explore our DVI Cables - Audio / Video Cable Assemblies category, featuring DVI-D single link, DVI-D dual link, DVI-I, DVI-A to HD15, premium, deluxe, and LSZH cable assemblies designed for digital projection, digital signage, and high-resolution display applications.
FAQs
What is an LSZH DVI-D dual link cable assembly used for?
LSZH DVI-D dual link cable assembly is intended for dependable digital video connectivity in professional display environments including digital projection systems, digital signage installations, high resolution monitor environments, and flat panel display applications. The male-to-male DVI-D interface enables direct connection between digital video sources and compatible display equipment supporting high-resolution transmission requirements in commercial AV setups. LSZH construction supports installations where reduced toxic emissions are preferred during fire conditions.
What does LSZH mean in DVI-D dual link cable assemblies?
LSZH (Low Smoke Zero Halogen) jacket construction supports installations where reduced toxic emissions are preferred providing fire safety compliance in professional display environments and commercial AV infrastructures. The low smoke zero halogen material reduces smoke production and eliminates halogen-based toxic gas emissions during fire conditions compared to standard PVC cables. This material specification makes LSZH DVI-D dual link cable assemblies suitable for controlled commercial environments, public spaces, and facilities requiring enhanced fire safety compliance.
How do dual ferrites improve DVI-D cable performance?
LSZH DVI-D dual link cable assembly incorporates dual ferrites that help limit electromagnetic interference during operation maintaining signal stability in high-resolution transmission requirements. Dual ferrite integration supports reliable performance in professional display environments and commercial AV setups where electromagnetic interference from adjacent equipment could degrade video quality.
What are the physical dimensions of LSZH DVI-D dual link cables?
The LSZH DVI-D dual link cable assembly features an outer diameter of 1.100 in, an inner diameter of 0.460 in, and a wall thickness of 0.300 in, providing a defined cable structure for organized routing. The connector body measures 0.300 in in diameter with a body length of 1.100 in, supporting secure physical integration with standard DVI-D ports. These dimensions accommodate professional display environment installations requiring organized cable management in digital projection systems and flat panel display applications.
What applications require LSZH DVI-D dual link cable assemblies?
LSZH DVI-D dual link cable assemblies are suitable for digital projection systems, digital signage installations, high resolution monitor environments, and flat panel display applications in professional and commercial settings. The combination of LSZH construction, dual link capability, and integrated ferrites makes these male to male assemblies appropriate for controlled commercial AV infrastructures where signal stability and material compliance are installation requirements.
Need assistance selecting the right LSZH DVI-D dual link cable assembly for your professional display or digital signage installation? Our engineering team provides expert technical guidance on LSZH requirements, dual link vs. single link specifications, ferrite integration benefits, and cable dimension considerations for your specific high-resolution display, commercial AV, or fire safety compliant application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com cable assemblies are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.