L-com

Male TS ¼" Connector- Right Angle

  • Picture of Male TS ¼" Connector- Right Angle
Picture of Male TS ¼" Connector- Right Angle
SKU CON-TS14-RA
Available to Ship 3
Quantity Price
1 + $15.39
Price $15.39

All Prices are in US Dollars and do not include duties



L-com stocks high quality TS (tip and sleeve) ¼" connectors for all your instrument cable repair/termination needs. We offer several color code versions to help in identifying attached equipment. Additionally we offer a right angle version for applications requiring a 90 degree connection. Connectors are packaged individually. Order online today!

Features
  • Rugged strain reliefs provide longevity
  • Solder termination
  • Used to make or repair TS (tip/sleeve) ¼" instrument cables
  • 50µ of nickel plating ensures long life
  • Sold individually

Application
  • PA systems
  • Electric guitar patching/connectivity
  • Pro Audio

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.