- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- HDMI Armored Cable Assemblies /
- HDCAMT
Metal Armored HDMI Cables with Ethernet
These unique cables feature a stainless steel crush resistant jacket over our premium HDMI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 1500 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.