L-com
Sort by
Items per page
The result that matches your selection is 4 items, currently showing page 1

Mini DisplayPort Assemblies

Mini DisplayPort cable assemblies provide reliable solution for transmitting high-definition audio and video signals between modern computing devices and display equipment through compact digital interfaces allowing direct connectivity between Mini DisplayPort-enabled devices and compatible monitors without requiring additional adapters. Supporting high-quality digital video with resolutions up to 2560 × 1600 with HDCP content protection and multiple color depths including 6-, 8-, 10-, 12-, and 16-bit per component ensuring accurate color reproduction and secure media playback. Featuring durable molded connectors with compact connector profile compared to VGA, DVI, and standard DisplayPort.

For comprehensive Mini DisplayPort cable solutions beyond standard assemblies, explore our Mini DisplayPort Cables - Perfect for Connecting Mobile Devices to DisplayPort Monitors category, featuring Mini DisplayPort to Mini DisplayPort, DisplayPort to Mini DisplayPort, and mobile device connectivity cables for HD displays, digital signage, and multimedia applications.

Related Categories:

FAQs

What are mini DisplayPort cable assemblies used for in professional environments?

Mini DisplayPort cable assemblies are well suited for a wide range of professional and commercial environments where high-definition display connectivity is required including digital signage systems, high-end computer graphics, HD PC displays, and video output from mobile devices. These cable assemblies allow direct connectivity between Mini DisplayPort-enabled devices and compatible monitors without requiring additional adapters in office, commercial, and multimedia display setups. Applications include connecting modern computing devices to display equipment requiring high-quality audio and video signal transmission.

What video resolution do mini DisplayPort cable assemblies support?

Mini DisplayPort cable assemblies support high-quality digital video with resolutions of up to 2560 × 1600, making them suitable for demanding visual applications in professional and commercial environments. The 2560 × 1600 resolution capability accommodates high-definition displays, digital signage systems, and HD PC displays requiring detailed visual output. This resolution support enables use in high-end computer graphics and multimedia applications where accurate image reproduction is essential.

What color depth options do mini DisplayPort assemblies provide?

Mini DisplayPort cable assemblies support HDCP content protection and multiple color depths, including 6-, 8-, 10-, 12-, and 16-bit per component, ensuring accurate color reproduction and secure media playback. The multiple color depth options accommodate various display requirements from standard video to professional graphics applications in digital signage systems and high-end computer graphics. Variable bit-per-component support enables optimal color accuracy in HD PC displays and multimedia display setups.

How do mini DisplayPort connectors compare to traditional video interfaces?

Mini DisplayPort cable assemblies provide compact connector profile compared with traditional video interfaces such as VGA, DVI, and standard DisplayPort saving space and simplifying cable management. The smaller connector footprint supports mobile devices and computing systems requiring high-definition display connectivity in compact form factors. As mobile devices and computing systems become smaller and more powerful, mini DisplayPort assemblies deliver performance of larger display interfaces while using space-efficient connector design.

What construction features ensure mini DisplayPort cable reliability?

Mini DisplayPort cable assemblies feature durable molded connectors and robust cable construction helping maintain stable connections for audio and video transmission in professional applications. Robust construction supports dependable signal transmission maintaining signal integrity in office, commercial, and multimedia display installations.

What HDCP protection do mini DisplayPort cable assemblies provide?

Mini DisplayPort cable assemblies support HDCP content protection ensuring secure media playback in professional and commercial display environments. HDCP (High-bandwidth Digital Content Protection) prevents unauthorized copying of digital audio and video content transmitted through mini DisplayPort connections. Content protection support enables secure playback in digital signage systems, multimedia displays, and commercial applications requiring copyright-protected media transmission.

Need assistance selecting the right mini DisplayPort cable assembly for your digital signage, HD display, or mobile device connectivity application? Our engineering team provides expert technical guidance on resolution requirements, cable length selection, HDCP compatibility, and color depth specifications for your specific high-end computer graphics, multimedia display, or professional video output application requirements.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com cable assemblies are part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.

Sort by
Items per page