- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DVI Armored Cable Assemblies /
- CTLDVIPL
Plastic Armored DVI-D Dual Link DVI Cable Male / Male
These unique cables feature a hardened PVC crush resistant jacket over our premium DVI cable to provide protection in applications where standard cables would be damaged due to excessive force. Crush resistance is 800 PSI (Pounds per Square Inch). Additional features include rugged over mold connectors, 30 microinch gold plated contacts and double shielding which protects your A/V signals from EMI/RFI.