- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DisplayPort Cable Assemblies /
- Premium Displayport Cables
Premium Displayport Cables
Premium Displayport Cables
L-com's premium Displayport cables offer high-definition digital audio and video connection solutions for computing displays, graphic cards, and laptops. These cables are an alternative to DVI and VGA cables, delivering simple and high-quality connections for both video and audio. Supporting DisplayPort 1.4 technology, resolutions up to 2560 x 1600, color depths from 6 to 15 bits per component, HDCP compliance, and available in four lengths (0.5M, 1M, 2M, 3M) for HD PC displays, digital signage, and high-end computer graphics.
For comprehensive DisplayPort connectivity solutions beyond premium cables, explore our DisplayPort Cable Assemblies category, featuring standard DisplayPort cables, low profile backshell assemblies, right angle cables, and Pin 20 connection cables designed for professional AV and computing applications.
Related Categories:
- DisplayPort Cables
- Low Smoke, Zero Halogen DisplayPort Cable Assemblies
- Low Profile Backshell DisplayPort Cable Assemblies
- DisplayPort male right angle to DisplayPort female panel mount cable assembly
- DisplayPort Cables w/ Pin 20 Connection
FAQs
What DisplayPort version do premium Displayport cables support?
Premium Displayport cables support DisplayPort 1.4 technology and come in four different lengths (0.5M, 1M, 2M, and 3M), offering flexibility for your specific needs. Premium Displayport cables offer high-definition digital audio and video connection solutions for computing displays, graphic cards, and laptops.
What maximum resolution do premium Displayport cables support?
Premium Displayport cables support resolutions up to 2560 x 1600 and color depths ranging from 6 to 15 bits per component, ensuring image quality. These cables are perfect for HD PC displays, digital signage, and high-end computer graphics applications.
Are premium Displayport cables HDCP compliant?
Premium Displayport cables are HDCP compliant, ensuring protected content transmission. They feature a round wire design and are made with PVC jacket material for durability and ease of handling in indoor environments.
What cable lengths are available for premium Displayport cables?
Premium Displayport cables come in four different lengths (0.5M, 1M, 2M, and 3M), offering flexibility for your specific needs. Premium Displayport cables support DisplayPort 1.4 technology with molded strain relief connectors equipped with 20 pins for secure connections.
What connector specifications do premium Displayport cables feature?
The connectors are designed with molded strain relief and are equipped with 20 pins for secure connections. Premium Displayport cables feature a round wire design and are made with PVC jacket material for durability and ease of handling.
What applications use premium Displayport cables?
Premium Displayport cables are perfect for a wide range of applications, including HD PC displays, digital signage, and high-end computer graphics. These cables offer high-definition digital audio and video connection solutions for computing displays, graphic cards, and laptops.
What color depth range do premium Displayport cables support?
Premium Displayport cables support color depths ranging from 6 to 15 bits per component with resolutions up to 2560 x 1600, ensuring image quality. They are HDCP compliant for protected content transmission in HD PC displays and digital signage applications.
Are premium Displayport cables suitable for outdoor use?
Premium Displayport cables come in a sleek black color and are designed for indoor environments. These cables feature PVC jacket material for durability and molded strain relief connectors for secure connections in indoor computing and display applications.
Need assistance selecting the right premium Displayport cables for your HD display, digital signage, or computer graphics requirements? Our engineering team provides expert technical guidance on DisplayPort 1.4 specifications, resolution requirements, cable lengths, and application-specific solutions for your audio/video connectivity needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com maintains one of the largest in-stock selections of premium DisplayPort cables for international and domestic orders.