- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- DVI Cable Assemblies /
- CTLDVI-I-MM
Premium DVI-I Dual Link Cable Assembly - Male to Male Assembly with Dual Ferrites
DVI-I dual link is capable of transmitting resolution values of 2560 x 1600 at 60Hz and 1920 x 1080 at 85Hz and carry both analog and digital signals. Our premium DVI-I cables include dual ferrite beads plus a custom steel internal enclosure under the DVI molded backshell to reduce the adverse effects of EMI/RFI. Also, 30 microinch gold plated contacts help reduce signal loss and withstand repeated mating cycles. Available in 4 standard lengths of 3, 5, 10 and 15 feet.