- Home /
- Audio/Video /
- Digital Video Cables - HDMI, DVI, Other /
- HDMI Angled Cable Assemblies /
- HDRAZ4-_
Right Angle HDMI Cable- LSZH Jacket- Bottom Exit
High Speed HDMI Cable with Ethernet, Male/ Right Angle Male, LSZH, Bottom Exit 1.0 m
HDRAZ4-1
$44.99
High Speed HDMI Cable with Ethernet, Male/ Right Angle Male, LSZH, Bottom Exit 2.0 m
HDRAZ4-2
$51.99
High Speed HDMI Cable with Ethernet, Male/ Right Angle Male, LSZH, Bottom Exit 3.0 m
HDRAZ4-3
$58.99
L-com's HDRAZ4 series right angle HDMI cables are perfect for tight fit and confined space HDMI applications. These rugged right angle HDMI cable assemblies feature a standard HDMI Male A connector on one end and a right angle HDMI Male A connector on the other. LSZH jackets protect valuable electronics and human life in the event of a fire. These right angle HDMI cables are designed for use in enclosures, cabinets or other confined spaces where standard HDMI connector will not fit. These HDMI cables support HDMI Ethernet Channel, Audio Return Channel, 3D over HDMI, 4K video, and additional color spaces. Order online today!