L-com

UTP DVI-D Single Link Extender

  • Picture of UTP DVI-D Single Link Extender
Picture of UTP DVI-D Single Link Extender
SKU R05-EXT-DSS
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


This unique DVI extender extends digital video signals up to 100 feet @1024x768 XGA or 50 feet @ 1920x1080 WUXGA! This product is ready to use right out of the box. No software is required and set up time is minimal. Simply connect a Category 5 or better UTP cable (sold separately) to each RJ45 jack and you are ready to extend DVI. Order online today!

Features
  • Extends DVI signals to 100 feet
  • Plug and play
  • No power needed
  • Utilizes DVI-D Single Link connectors

Application
  • DVI extension
  • Digital Signage
  • Video signage
  • Video display

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.