- Home /
- Audio/Video /
- Analog Video Cables - SVGA, SVHS, Other /
- SVGA Super Thin Cable Assemblies /
- CTLB3VGAMF-_TWP
VGA Cable Assembly with Low Profile Disconnect Connector and Stainless Steel Wall Plate
Now there is a solution to your difficult installation problems. This VGA cable kit series features a fully populated DDC compliant assembly with two low profile HD15 connectors (one male and one female) and our super thin cable. An additional feature is our unique user defined mounting hardware plus a low profile break connector. The low profile disconnect connector's small size allows routing through 3/4" conduit and other tight spaces that would not accommodate the size of a regular HD15 connector. This kit also includes a stainless steel HD15 wall plate to complete your installation. Available in standard lengths of 15, 20, 25, 50 and 75 feet with a 1 foot lead in length to the low profile connector.