L-com

Waterproof HDMI Coupler

  • Picture of Waterproof HDMI Coupler
Picture of Waterproof HDMI Coupler
SKU VHC00023
Available to Ship 237
Quantity Price
1 - 24 $38.59
25 - 49 $34.73
50 - 99 $30.87
100 + Call Us
Price $38.59

All Prices are in US Dollars and do not include duties



L-com's HDMI Waterproof coupler can be easily installed into panels, and enclosures. These couplers are engineered to bring high performance in a compact design. Built with the ruggedized harsh environment application in mind. Standard HDMI female on panel side and PC tails on other end for termination to wire or a PC Board. Contact us today for special pricing for your larger projects.

Features
  • High Performance HDMI coupler for panel and enclosure use
  • Gold contacts for reliable connections with repeated mating cycles
  • Fully molded connectors for a durable and professional appearance
  • Connection of digital audio/video equipment

Application
  • OEM HDMI designs
  • Digital signage
  • Industrial Harsh Environment applications
  • Mil/Aero Applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.