L-com

Mast Mounting Kit for HyperLink Signal Filters & Splitters

  • Picture of Mast Mounting Kit for HyperLink Signal Filters & Splitters
Picture of Mast Mounting Kit for HyperLink Signal Filters & Splitters
SKU HGX-PMT14
Available to Ship 4
Quantity Price
1 - 24 $39.59
25 - 49 $35.63
50 - 99 $31.67
100 + Call Us
Price $39.59

All Prices are in US Dollars and do not include duties



Mast Mounting Kit for HyperLink outdoor filters and signal splitters. For mounting to 1-1/4" (31.7mm) to 2" (51mm) dia. masts. This kit contains:
  • Aluminum mounting bracket
  • Zinc plated steel 1/4-20 x 2" u-bolt with serrated flange nuts
  • Splitter and filter mounting hardware

    • Application
      • Splitter/Filter mounting
      • Wireless network installation
      • WiFi installations
      • WLAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.