- Home /
- Bandpass Filters/RF Splitters /
- RF Splitters
RF Splitters & Combiners
RF Splitters & Combiners
RF splitters and RF combiners divide or combine RF signals within 50 ohm coaxial systems for RF distribution networks where single signal sources route to multiple devices or multiple signals combine into single paths. Designed to operate up to 6 GHz with 50 ohm impedance alignment supporting standard RF equipment and coaxial assemblies, these components maintain signal compatibility across test setups, communication systems, and general RF signal management applications. Compact form factor enables integration into equipment racks and test benches. Same-day shipping available on in-stock RF components.
For a broader selection of passive RF signal management components beyond RF Splitters & Combiners, explore our RF Filters, Splitters, Diplexers - Bandpass Filters & Other Products category, which includes bandpass filters, diplexers, and related devices for routing, filtering, and managing RF signals across a wide range of applications.
Related Categories:
FAQs
What are RF splitters and RF combiners used for?
RF splitters and RF combiners are used to divide or combine RF signals within 50 ohm coaxial systems. These components are commonly deployed in RF distribution networks where a single signal source needs to be routed to multiple devices, or where multiple signals are combined into a single path. They are used in test setups, communication systems, and general RF signal management applications requiring controlled signal routing.
What frequency range do RF splitters and combiners support?
Designed to operate up to 6 GHz, RF splitters and combiners support a wide range of RF and microwave frequencies used in modern communication systems. The 50 ohm impedance aligns with standard RF equipment and coaxial cable assemblies, helping maintain signal compatibility across interconnected components. These devices are intended for controlled signal routing rather than amplification in 50 ohm RF systems.
How are RF splitters and combiners installed in RF systems?
L-com RF splitters and combiners are typically installed inline within coaxial cable runs using standard RF connectors. Their compact form factor allows integration into equipment racks, test benches, and enclosures. These components connect between RF equipment and coaxial assemblies where predictable signal division or combination is required across test setups, communication systems, and RF distribution networks.
What power rating do RF splitters and combiners handle?
With a continuous wave input power rating of 1 watt, RF splitters and combiners are suitable for low to moderate power RF applications where predictable signal division or combination is required. These devices are intended for controlled signal routing in 50 ohm coaxial systems rather than high-power applications. The power rating supports typical requirements in RF testing, signal distribution, and communication equipment operating up to 6 GHz.
What applications use RF splitters and combiners?
Common applications include 50 ohm RF systems, coaxial signal distribution, RF testing, and signal routing in communication equipment. RF splitters and combiners components are commonly deployed in RF distribution networks where a single signal source needs to be routed to multiple devices, or where multiple signals are combined into a single path across test setups and communication systems.
What impedance do RF splitters and combiners support?
RF splitters and RF combiners are used within 50 ohm coaxial systems, ensuring proper matching with typical RF distribution networks, test setups, and communication systems where impedance consistency supports predictable signal division or combination.
Can RF splitters and combiners be used in test environments?
RF splitters and combiners components are commonly deployed in test setups where controlled signal routing is required. Their compact form factor allows integration into test benches, while the 50 ohm impedance and operation up to 6 GHz support a wide range of RF testing applications. RF splitters and combiners are suitable for low to moderate power RF applications where predictable signal division or combination supports RF testing and signal management.
Need Help Selecting RF Splitters and Combiners? For further information on similar products, our expert technical support and trained sales team are available to help you select the ideal passive components for your needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides the broadest range of RF and microwave components. Our RF splitters and combiners are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment.