L-com

Universal Wall / Shelf / NEMA Enclosure Mounting Bracket

  • Picture of Universal Wall / Shelf / NEMA Enclosure Mounting Bracket
Picture of Universal Wall / Shelf / NEMA Enclosure Mounting Bracket
SKU HGX-AMOUNT02
Available to Ship 217
Quantity Price
1 - 24 $43.79
25 - 49 $39.41
50 - 99 $35.03
100 + Call Us
Price $43.79

All Prices are in US Dollars and do not include duties



This Universal Mounting Bracket can be used for wall mounting, shelf mounting or in the HyperLink NEMA Enclosure. Various HyperLink products can be mounted to this bracket (see Installation Guide). This kit contains:
  • Zinc Plated Steel Mounting Bracket
  • (2) #6-32 x 1/4" Machine Screw
  • (2) #6-32 x 1/4" Self-Tapping Screw
  • (2) #10-32 x 3/8" Machine Screw
  • (2) #10 x 1" Sheet Metal Screw
  • (2) #10 Wall Anchor

Application
  • WiFi installations
  • WLAN
  • Splitter/Filter mounting
  • Wireless network installation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.