L-com

The Bulgin circular connectors offered by L-com are essential components in various electrical and electronic applications. These circular connectors are designed to provide secure, robust, and watertight connections in heavy-duty, industrial, and harsh environment applications. L-com is also a global leader in wired and wireless connectivity solutions, providing a diverse range of products that serve key industries like electronics, medical, industrial automation, marine and telecommunications. Make your online purchase right now to take advantage of our same-day shipping.

Our Bulgin circular power connectors are available in mating plug and socket genders. They are rated for voltages ranging from 50V to 600V and amperages ranging from 1A to 32A. They are also offered with 2 to 25 electrical contacts, providing a wide range of options to meet your technical requirements.

Our Bulgin circular data connectors support various data protocols, including Ethernet, RF, and USB 2.0 and 3.0 performance, ensuring seamless connectivity for a wide range of applications. Connector options include RJ45, USB Type A, USB Type B, USB Mini, SMB and others.

Our Bulgin circular connectors come in a variety of mounting methods, such as thread-on, flex, front panel, inline, rear panel, rear panel/PCB, and flange, to meet specific installation and accessibility needs. These Bulgin power connectors feature various termination types, including crimp, crimp/solder, IDC, PCB, quick connect, screw, and solder, ensuring reliable and versatile connections for different applications. Mating styles include 30-degree turn and screw thread locking styles that provide IP66, IP68, and IP69K IP environmental protection ratings, which ensure superior dust and water protection. Our range of circular connectors also hold UL, CSA, and VDE approvals, ensuring reliable performance in demanding applications.

L-com also offers accessories for Bulgin’s circular connectors. The power accessories consist of glands, PVC insulation boots, cable support accessories, insertion/extraction tools, positioners, contact carrier removal tools, gland and collet packs, adapters, crimp pins, solder sockets, and solder pins. The data accessories include PCB headers, sealing caps, and USB A plugs to 5-way crimp connectors. These Bulgin circular connectors are best suited for a variety of applications, including commercial maritime, transportation, agriculture and food processing, wastewater management, and consumer electronics.

L-com has one of the largest in-stock selections of circular connectors for local, international and domestic orders. We can custom-build any type of connector—whether machined or cast coaxial connectors—in both large and small volumes, with low or no minimum order quantities and fast turnaround times. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the circular connectors to fit your requirements.