L-com

Coaxial 50 Ohm Right Angle Adapter, SMA Female / Male, Nickel Plated

Item # BA20-N
Availability
59
10/19/2026 * Up to 613
Call Us * Over 613
*Estimated Availability
Price Table
Quantity Price
1 + $14.39
Add to Cart

Description

fullDescFlag = false;

Coaxial 50 Ohm Right Angle Adapter, SMA Female / Male, Nickel Plated

BA20-N SMA adapter from L-com is part of a very large selection of in-stock interconnect RF components. This RF adapter has an SMA plug to SMA jack configuration and a PTFE, which makes it resistant to lubricants and fuels. The male coaxial adapter has a brass and is built for lab technicians and engineers for a variety of RF and Microwave applications. This 50 Ohm SMA adapter is precision manufactured for RF components industry specifications.

The BA20-N coaxial adapter has a and is suitable for rack-mounted equipment. This L-com RF adapter operates at a temperature range of 0 to 0 and has high repeatability.

The BA20-N coaxial adapter has a maximum frequency range of and is most commonly used for testing, measurement, military, and defense applications. This RF adapter has gold plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com adapter is constructed with a brass connector body and has nickel plating.

The SMA male adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality coaxial adapter and take advantage of our same-day shipping. We also stock and custom build for further information on similar products, our expert technical support, and knowledgeable sales team can help you get the perfect radio frequency adapter for your requirement.


Features
  • Allows interconnection of devices with SMA interfaces
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss
  • Right angle configuration useful in tight fit situations
Application
  • Coaxial interface conversion
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications

Coaxial 50 Ohm Right Angle Adapter, SMA Female / Male, Nickel Plated

BA20-N SMA adapter from L-com is part of a very large selection of in-stock interconnect RF components. This RF adapter has an SMA plug to SMA jack configuration and a PTFE, which makes it resistant to lubricants and fuels. The male coaxial adapter has a brass and is built for lab technicians and engineers for a variety of RF and Microwave applications. This 50 Ohm SMA adapter is precision manufactured for RF components industry specifications.

The BA20-N coaxial adapter has a and is suitable for rack-mounted equipment. This L-com RF adapter operates at a temperature range of 0 to 0 and has high repeatability.

The BA20-N coaxial adapter has a maximum frequency range of and is most commonly used for testing, measurement, military, and defense applications. This RF adapter has gold plating and is designed to enable connections in RF and microwave systems between two of the same or different connector types. The L-com adapter is constructed with a brass connector body and has nickel plating.

The SMA male adapter is one of the thousands of RF products available from L-com in-stock inventory with same-day shipment for domestic and international orders. Make your online purchase right now for a high-quality coaxial adapter and take advantage of our same-day shipping. We also stock and custom build for further information on similar products, our expert technical support, and knowledgeable sales team can help you get the perfect radio frequency adapter for your requirement.