To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com coaxial couplers, adapters and splitters are the latest interface for efficient network connections. We have a wide range of adapters available, including Low PIM adapters. These coax adapters come in both within-series and inter-series variations, with impedance options of 50 and 75 Ohms. Additionally, we offer bulkhead mount adapters with 50- and 75-Ohm impedance, adapters with T and right angle configuration, auto termination adapters, BNC test adapters, and comprehensive adapter kits. Our coax adapters and couplers are primarily used for audio/video applications. Make your purchase now to take advantage of our same business day shipping.

L-com's coaxial couplers, adapters and splitters are designed to address the need for connecting interfaces with different types and genders. Our adapters are available in a diverse range of connector lengths, ranging from 0.83 to 1.64 inches, providing a compact and efficient solution for seamless interface connections. We maintain a stock of both shielded and unshielded adapters that support RCA and 75 Ohm coax protocols. The connectors themselves are constructed from brass, zinc and zinc alloys and feature nickel plating for enhanced durability. These coax adapters are designed with different coupling styles, including push-on, threaded, and bayonet, ensuring compatibility with a wide range of devices and applications.

Providing a comprehensive selection of in-stock options, these coaxial couplers present a versatile solution for addressing diverse connection challenges. They prove particularly well-suited for coax retrofit applications, coaxial extension, coaxial interface conversion, low-loss coax installations, and OEM coax applications. Equipped with a range of features, these coax devices serve as invaluable tools for resolving interconnection problems. With a male-to-male configuration that is often difficult to find, these coax adapters provide the necessary connectivity. Overall, L-com's coaxial couplers, adapters and splitters are a convenient and reliable device for achieving seamless interconnections across a wide range of coaxial applications.

The L-com SMA and BNC adapter kits are a convenient and cost-effective solution for various coaxial applications. Mostly, the kits include adapters that are meticulously crafted and plated to ensure resistance against corrosion and longevity. With a multi-compartment storage case, the adapters are neatly organized and easily accessible. These adapter kits consist of 5 to 40 pieces, allowing users to adapt from SMA to BNC and Type N coaxial interfaces. This type of adapter kit offers superior value compared to purchasing individual adapters separately, making it an economical choice for users.

The coaxial couplers, adapters and splitters from L-com maintain the original speed and are compact and easy to install. L-com has one of the largest in-stock selections of coax adapters for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect coax adapters for your requirements.