L-com

Copper and Wire Shears

  • Picture of Copper and Wire Shears
Picture of Copper and Wire Shears
SKU HTC1620
Available to Ship 116
Quantity Price
1 - 24 $5.49
25 - 49 $5.22
50 - 99 $4.94
100 + Call Us
Price $5.49

All Prices are in US Dollars and do not include duties



The HTC1620 is a shear type wire and cable cutter. Straight blades provide clean cuts on multiconductor cable up to 3/8" diameter and hook-up wire up to 10 AWG. Spring return limits user fatigue by re-opening blades after cut. Includes locking lever to keep blades closed when not in use. Steel construction and plastic coated handles.

Features
  • Cuts cable OD up to 3/8" diameter and wire up to 10AWG
  • Spring return handles provide ergonomic benefits for operator/user
  • Allows for precision hand cutting of small OD multi-conductor cable and wire
  • Durable steel construction for long life

Application
  • Cable repair
  • Premise wiring
  • Cable assembly
  • Cable installation


Product Resources

Key Specifications

Key Specifications

Part Number
HTC1620
Design (Tool Type)
Shears
Primary Application/Family
General Cables

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.