L-com

D-Sub Contact Crimp Tool

  • Picture of D-Sub Contact Crimp Tool
Picture of D-Sub Contact Crimp Tool
SKU CP3127CT
Available to Ship 7
Quantity Price
1 - 9 $389.99
10 - 24 $374.39
25 - 99 $358.79
100 + Call Us
Price $389.99

All Prices are in US Dollars and do not include duties



This economically priced professional grade tool crimps commercial D-Subminiature pins and sockets for 20-30 AWG wires. Spring loaded holding mechanism centers and holds pin in place until crimping cycle is complete. Ratchet mechanism provides thousands of consistent, quality crimps. Ideal for L-com's CPF & CPM product families. Note - not for use with high density D-sub crimp contacts.

Features
  • Durable construction insures years of use
  • Spring loaded holding mechanism keeps contact in place until crimp cycle is complete
  • Crimps standard commercial D-Sub contacts from 20-30 AWG
  • Ratchet mechanism provides consistent, quality crimps
  • Use with L-com CPF, CPM or any industry standard D-Sub crimp contact

Application
  • Cable assembly
  • Cable repair
  • D-Sub cable termination


Product Resources

Key Specifications

Key Specifications

Tool Type
Crimper

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.