- Home /
- D-Subminiature /
- Cable Assemblies /
- Deluxe Panel Mountable Cables
Deluxe Panel Mount D-Sub Cable Assemblies
| L-com's exclusive CRMN family of D-sub cable assemblies feature connectors with threaded inserts. This allows either metal thumbscrews or female hex standoffs to be threaded securely to each connector resulting in more flexibility to interface to ports or panel mounting the cable directly without use of an adapter. Fully shielded throughout the entire cable to prevent against data corrupting EMI/RFI. Molded backshells provide superior strain relief while robust 26 AWG conductors are wired straight through for ease of compatibility. | ![]() |