- Home /
- D-Subminiature /
- Cable Assemblies /
- Economy D-Sub Cable Assemblies
Economy D-Sub Cable Assemblies
| L-com’s CSM Series D-Sub cable assemblies offer solid performance at economical prices. These assemblies utilize 26 AWG stranded conductors with foil shielding for flexibility and performance. Back shells are fully molded for reliability in environments where flexing is an issue. 4-40 machine screws are used for mating hardware and Hex nuts on the female connectors are removable to expose 4-40 machine screws. | ![]() |