- Home /
- D-Subminiature /
- Tools /
- HT-325
Economy Round Cable Stripper
The HT-325 is ideal for stripping round cable jackets for cable outer diameters ranging from 0.18" to 1.0". It features an adjustable cutting depth and a handy ripping blade at the base of the tool to facilitate easy insulation removal. Stripping action is both circumferential and then longitudinal for removal of insulation sections at the end or mid span of wires. Order online today!