- Home /
- D-Subminiature /
- Cable Assemblies /
- Right Angle D-Sub Cables
D-Subminiature Right Angle Cable Assemblies
D-Subminiature Right Angle Cable Assemblies
L-com offers a wide range of D-subminiature right angle cable assemblies, including 9-position DB9, 15-position DB15, and 25-position DB25 cables in male to male gender configuration. These D-sub cables feature molded backshells, gold-plated contacts, and 360 degrees fully shielded construction to protect against EMI/RFI interference. Available in left, right, down, or up exit orientations with 26 AWG stranded conductors, PVC jacket, and gray color. Lengths range from 1, 2.5, 5, 10, 15, to 25 ft for RS232 serial communications and data networking applications.
For comprehensive D-subminiature connectivity solutions beyond right angle assemblies, explore our D-Sub Cables - D-Subminiature Assemblies category, featuring economy, deluxe, premium, LSZH, high density, heavy duty, and armored D-sub cable assemblies designed for industrial and commercial data communications applications.
Related Categories:
- Economy D-Sub Cable Assemblies
- Deluxe D-Sub Cable Assemblies
- Deluxe Panel Mountable Cables
- Premium D-Sub Cable Assemblies
- LSZH Non-PVC D-Sub Cable Assemblies
FAQs
What connector configurations are available for D-Subminiature right angle cable assemblies?
L-com offers a wide range of D-subminiature right angle cable assemblies, including 9-position DB9, 15-position DB15, and 25-position DB25 cables in male to male gender configuration. These rugged cable assemblies have a standard D-sub connector on one end and a right angle D-sub connector in the left, right, down, or up exit orientation on the other end.
What shielding do D-Subminiature right angle cable assemblies provide?
L-com molded D-sub cable assemblies are 360 degrees fully shielded to protect against EMI/RFI interference, ensuring reliable data transmission. These D-subminiature right angle cable assemblies feature molded backshells that offer durability and increased strength at the cable entry point.
What cable lengths are available for DB9, DB15, and DB25 right angle cables?
L-com supply these molded D-sub cables in lengths of 1, 2.5, 5, 10, 15, and 25 ft, giving you flexibility to choose the ideal product for your project. L-com's deluxe DB9, DB15, and DB25 male to male cable assemblies are built with 26 AWG stranded conductors.
What applications use D-Subminiature right angle cable assemblies?
L-com DB9, DB15, and DB25 cable assemblies are suitable for RS232 serial communications, uninterruptible power supply communications, data networking, and test and measurement applications. These right angle D-sub cables are designed for use in enclosures, cabinets, or other confined spaces where standard D-sub connectors will not fit.
Do D-Subminiature right angle cable assemblies feature gold-plated contacts?
The gold-plated contacts of these flexible cables provide reliable connections with repeated mating cycles. Our deluxe D-sub cables feature molded backshells that offer durability and increased strength at the cable entry point for D-subminiature right angle cable assemblies.
What conductor specifications do D-sub cables use?
L-com's deluxe DB9, DB15, and DB25 male to male cable assemblies are built with 26 AWG stranded conductors. The D-subminiature cables from L-com come with a PVC jacket and are available in gray color for flexible installation in confined spaces.
Why are right angle D-sub cables preferred for confined spaces?
L-com right angle D-sub cables are designed for use in enclosures, cabinets, or other confined spaces where standard D-sub connectors will not fit. These rugged cable assemblies have a standard D-sub connector on one end and a right angle D-sub connector in the left, right, down, or up exit orientation on the other end, allowing D-subminiature right angle cable assemblies to fit in tight installations.
Need assistance selecting the right D-subminiature right angle cable assemblies or D-sub cables for your RS232, data networking, or confined space requirements? Our engineering team provides expert technical guidance on DB9, DB15, and DB25 configurations, exit orientations, cable lengths, and application-specific solutions for your connectivity needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com maintains one of the largest in-stock selections of D-subminiature right angle cables for international and domestic orders.