L-com

Wire Stripper and Shear

  • Picture of Wire Stripper and Shear
Picture of Wire Stripper and Shear
SKU HTC2030
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The multipurpose HTC2030 is a shear type wire and cable cutter plus a wire stripper. Straight blades provide clean cuts on multiconductor cable up to 3/8" diameter and hook-up wire up to 10 AWG. Six wire stripping options will handle 20-30 AWG wires. Spring return limits user fatigue by re-opening blades after cut. Includes locking lever to keep blades closed when not in use. Steel construction and plastic coated handles.

Features
  • Cuts cable OD up to 3/8" diameter and wire up to 10AWG; strips wire from 20 - 30 AWG
  • Spring return handles provide ergonomic benefits for operator/user
  • Allows for precision hand cutting of small OD multi-conductor cable plus cutting and stripping of wire
  • Durable steel construction for long life

Application
  • Premise wiring
  • Cable assembly
  • Cable installation
  • Cable repair


Product Resources

Key Specifications

Key Specifications

Part Number
HTC2030
Design (Tool Type)
Cutter & Wire Stripper
Primary Application/Family
General Cables

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.