L-com

Ethernet Cabling Cable Assemblies - Aerospace & High Temp Ethernet Cables

L-com aerospace Ethernet cable assemblies deliver reliable network connectivity for avionics, military, and high-temperature applications. Featuring FEP jackets rated -55°C to +150°C and double shielding with 100% foil and 85% braid, these cables support cabin management systems, in-flight entertainment networks, and backbone avionics. Available in Category 5e, Category 6, and Category 6a configurations with lengths from 1 ft to 200 ft, our high-temp Ethernet cables maintain RJ45 compatibility while reducing EMI and RFI in aircraft environments.

For comprehensive network cabling solutions beyond aerospace and high-temperature assemblies, explore our Ethernet Cables - Cat5e, Cat6, Cat7, M8, M12, Rugged, Shielded, LSZH, Angled, GigE Vision, IP67 category, featuring standard and specialized cable assemblies designed for diverse networking and industrial environments.

Related Categories:

FAQs

What are aerospace Ethernet cable assemblies used for?

Aerospace Ethernet cable assemblies are designed to support reliable network connectivity in demanding aerospace, avionics, and military applications. These aerospace Ethernet cables are commonly used in cabin management systems, in-flight entertainment networks, backbone avionics, ground vehicle data systems, and high-temperature testing environments where conventional Ethernet cables may not perform consistently in electrically dense environments.

What temperature range do aerospace Ethernet cable assemblies support?

High-temperature Ethernet cable assemblies utilize FEP (Fluorinated Ethylene Propylene) jackets designed to operate across a wide temperature range of -55°C to +150°C. This temperature capability makes aerospace Ethernet cables suitable for environments where conventional Ethernet cables may not perform consistently, supporting reliable signal transmission for aerospace Ethernet networking, avionics data systems, and military communications infrastructure.

What shielding configuration do aerospace Ethernet cable assemblies use?

High-temperature Ethernet cable assemblies incorporate double shielding with 100% foil and 85% braid, which helps reduce electromagnetic interference (EMI) and radio frequency interference (RFI) in aircraft and other electrically dense environments. The shielding structure, combined with the durable FEP outer jacket, supports reliable signal transmission for aerospace Ethernet networking and avionics data systems.

What performance categories are available in aerospace Ethernet cable assemblies?

Aerospace Ethernet cable assemblies are available in multiple performance categories including Category 5e, Category 5e Slim, Category 6, and Category 6a. These Ethernet cable assemblies support a range of network infrastructure requirements while maintaining compatibility with standard RJ45 Ethernet interfaces. Category 6a assemblies support data rates up to 10 Gbps, while Category 6 versions support 1 Gigabit Ethernet performance.

What lengths are available for aerospace Ethernet cable assemblies?

High-temp Ethernet cables are offered in various lengths ranging from 1 ft to 200 ft, supporting both short patching connections and longer aerospace network cable runs. This length range accommodates cabin management systems, in-flight entertainment networks, and backbone avionics installations requiring different cable run distances in aerospace and military applications.

What are slim Ethernet cable assemblies designed for?

L-com offers slim Ethernet cable assemblies with a reduced diameter profile intended for high-density installations. These slim-line Ethernet patch cables are designed for environments where space management and cable flexibility are important, such as network racks, patch panels, and compact aerospace or industrial enclosures. These cables are CMP plenum rated and operate in a temperature range of -20°C to +105°C.

What industries use aerospace Ethernet cable assemblies?

Aerospace Ethernet cable assemblies serve telecommunication, industrial, aerospace, and network infrastructure environments. These high-temp Ethernet cables support cabin management systems and in-flight entertainment networks in commercial aviation, backbone avionics in military aircraft, ground vehicle data systems for defense applications, and high-temperature testing environments where reliable network connectivity is required under extreme thermal conditions.

Need assistance selecting the right aerospace Ethernet cable assembly for your avionics system or high-temperature network installation project? Our engineering team provides expert technical guidance on performance categories, shielding configurations, temperature ratings, and length requirements for your specific aerospace or military application.

Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com

L-com offers one of the largest in-stock selections of aerospace Ethernet cable assemblies, high temperature Ethernet cables, Cat5e aerospace Ethernet cables, Cat6a high-temp Ethernet assemblies, and slim Ethernet patch cables for domestic and international shipping.