- Home /
- Ethernet Converters /
- Commercial Ethernet Media Converters
Media Converters - Commercial / Industrial
Media Converters - Commercial / Industrial
L-com's commercial media converter accessories are engineered to support secure, organized installation and long-term protection of fiber optic and Ethernet media converter systems. Offered in convenient multi-piece packages, these accessories include SFP port dust caps, chassis mounting brackets compatible with LC-MCC14AA 14-slot systems, and spring-loaded thumbscrew hardware, providing everything needed for clean, reliable media converter integration across commercial and industrial network environments. Designed for use with compatible modules and chassis systems, these components ensure consistent port protection, secure mechanical mounting, and structured system organization in fiber optic and Ethernet infrastructure deployments.
For engineers evaluating the full range of Ethernet signal conversion and media converter solutions, explore the Ethernet Converters category, featuring commercial, industrial, hardened, and 10G media converter options alongside SFP modules designed for fiber optic and Ethernet network infrastructure applications.
Related Categories:
- 10G Ethernet Media Converters
- Industrial Ethernet Media Converters
- NEMA Hardened Ethernet Media Converters
- SFP Modules
FAQs
What are commercial media converter accessories used for?
L-com commercial media converter accessories are designed to support secure installation, port protection, and organized chassis integration for fiber optic and Ethernet media converter systems. Dust caps protect unused SFP ports from contamination, mounting brackets enable secure positioning within compatible chassis systems, and thumbscrew hardware ensures components are held firmly in place during operation. Together, these accessories provide a complete structured mounting and protection solution for commercial and industrial media converter deployments.
What SFP port protection does L-com offer for commercial media converters?
L-com provides simple black dust caps designed to protect unused SFP ports from contamination in fiber optic and Ethernet media converter installations. These dust caps help prevent debris, dust, and moisture from entering unused SFP port interfaces, maintaining port cleanliness across different configurations and SFP module types. Flexible operation with multiple SFP modules is supported through L-com's dust cap designs, ensuring consistent protection is maintained regardless of the specific module configuration deployed in the chassis.
What chassis systems are media converter mounting brackets compatible with?
Mounting brackets for commercial media converters are specifically designed for installation into LC-MCC14AA 14-slot chassis systems, where media converters must be securely and consistently positioned within the enclosure. This bracket compatibility ensures proper mechanical alignment and secure retention of media converter modules within the chassis during operation. Engineers specifying mounting hardware for LC-MCC14AA chassis deployments should confirm bracket and module compatibility before ordering to ensure proper fit within their specific chassis configuration.
What mounting hardware is supplied for media converter chassis installations?
L-com supplies mounting screws for securing media converters into chassis systems when used with compatible brackets, along with spring-loaded thumbscrews that allow easy tool-free installation and removal. The spring-loaded thumbscrew design ensures that components are held firmly in place during operation while simplifying maintenance and module swap procedures in active network environments. This combination of screws and thumbscrew hardware enables a structured, organized mounting solution for multi-converter chassis deployments in commercial and industrial network infrastructure.
What packaging format are commercial media converter accessories available in?
Commercial media converter accessories are available in convenient multi-piece packages for use with compatible modules and chassis systems. This packaging format supports applications requiring protective dust caps, mounting brackets, and mounting screws for secure installation and organized system integration. Multi-piece packaging also helps provide consistent quantities of accessories for deployments using multiple media converters across chassis configurations.
Need assistance selecting the right commercial media converter accessories for your fiber optic or Ethernet chassis installation? Our engineering team provides expert technical guidance on dust cap compatibility, chassis bracket specifications, mounting hardware requirements, and SFP module configurations for your specific application.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com provides the broadest range of RF and microwave components available for same business day shipping. Our media converters are a part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment