- Home /
- Ethernet Converters /
- Industrial Ethernet Media Converters /
- L-com Industrial Converters /
- LCMC Industrial
L-com Industrial Ethernet Media Converters (DIN Rail mounting)
L-com offers a series of plug and play Industrial Ethernet Converters which feature dual 10/100TX RJ45 ports as well as one duplex SC fiber port. The LCMC series consist of Multimode and Single mode versions with optics supporting up to 80 kilometers over Single mode for long haul industrial ethernet media converter applications. Each unit is powered by an external 24V DC Industrial Power Supply, (Sold Separately) and is 35mm DIN rail mountable. Easy to read LEDs provide at-a-glance systems status information. Order online today!