- Home /
- Ethernet Converters /
- SFP Modules /
- L-com SFP Modules
SFP Module Products
SFP Module Products
L-com provides a wide range of SFP module products, including single mode and multimode SFP (Small Form-factor Pluggable) modules that act as a transceiver, converting network data into optical or electrical signals for transmission and receiving signals from another device. Our hot-swappable modules feature duplex LC connector interface and MSA-compliant design. Single mode SFP modules support distances up to 80 kilometers, while multimode modules support 500 meters or 2 kilometers. Available in 2.19 inches length, operating at 0 to 70 degrees C.
FAQs
What transmission distances do single mode SFP modules support?
L-com single mode SFP modules are designed for long-distance fiber optic communication, supporting distances of up to 80 kilometers. These SFP module products feature a duplex LC connector interface and are hot-swappable, allowing insertion or removal without requiring the network device to be shut down.
What are the distance capabilities of multimode SFP module products?
L-com multimode SFP modules are intended for shorter-range fiber optic networks, supporting distances of 500 meters or 2 kilometers. These SFP module products come with a duplex LC connector interface and can be used in any device that accepts MSA-compliant SFPs.
Are SFP module products hot-swappable?
L-com hot-swappable modules can be inserted or removed from an SFP port without requiring the network device to be shut down, thereby simplifying network upgrades and maintenance. These SFP module products act as a transceiver, converting network data into optical or electrical signals for transmission and receiving signals from another device.
What connector interface do SFP module products use?
L-com SFP modules come with a duplex LC connector interface and can be used in any device that accepts MSA-compliant SFPs. These duplex LC modules are available in a length of 2.19 inches and can operate at temperatures ranging from 0 to 70 degrees C.
What operating temperature range do SFP module products support?
L-com duplex LC modules can operate at temperatures ranging from 0 to 70 degrees C. Both the single mode SFP modules and multimode SFP modules are designed to function reliably within this temperature range for fiber optic communication applications.
What are plastic dust caps used for with SFP module products?
L-com offers replacement SFP module caps to protect open SFP ports on network devices from dust, dirt, and other contaminants. These plastic dust caps are sold in 10 pieces per package and are available in black color, providing essential protection for unused SFP ports.
Are SFP module products MSA-compliant?
L-com modules come with a duplex LC connector interface and can be used in any device that accepts MSA-compliant SFPs. The MSA (Multi-Source Agreement) compliance ensures SFP module products are interoperable with network equipment from multiple manufacturers.
Need assistance selecting the right SFP module products or single mode SFP modules for your fiber optic network requirements? Our engineering team provides expert technical guidance on transmission distances, connector interfaces, MSA compliance, and application-specific configurations for your connectivity needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com offers same-business-day shipping and maintains one of the largest in-stock selections of SFP module products for international and domestic orders.