- Home /
- Ethernet /
- Ethernet Cabling /
- Crossover Cable Assemblies
Crossover Cable Assemblies
Crossover Cable Assemblies
Molded crossover patch cable assemblies are available in Category 5 and 5e standards, purpose-built for hub-to-switch uplink connections and direct device-to-device Ethernet networking without an intermediate switch. Featuring RJ45 male connectors, 24 AWG or 26 AWG stranded conductors, and UTP or F/UTP shielding options, these cables are offered in lengths from 1 ft to 100 ft across six color options, green, red, black, blue, gray, and yellow, for organized, color-coded structured cabling environments. Built with CMG-rated PVC jackets and available in 2 or 4 twisted pair configurations with 4 or 8 strands, these assemblies support reliable LAN and 10/100 Ethernet performance across commercial and industrial network installations.
For comprehensive network cabling solutions beyond crossover cable assemblies, explore our Ethernet Cables - Cat5e, Cat6, Cat7, M8, M12, Rugged, Shielded, LSZH, Angled, GigE Vision, IP67 category, featuring standard and specialized cable assemblies designed for diverse networking and industrial environments.
Related Categories:
- Cat5e Cable Assemblies
- Cat 6 Cable Assemblies
- Shielded Cat 6 Cable Assemblies
- Cat6a Cable Assemblies
- Cat 6/6a 28 AWG Slim Ethernet Cables
FAQs
What are crossover patch cable assemblies used for?
Crossover patch cable assemblies feature RJ45 male connectors and are wired to uplink between hubs and switches. These molded crossover cable assemblies are suitable for LAN and 10/100 Ethernet applications where direct device-to-device connections are required without using a router or switch as an intermediary.
What Category standards do molded crossover cable assemblies support?
Molded crossover patch cable assemblies come in Category 5 and 5e standards for Ethernet and high-speed network performances. These ethernet cables support 10/100 Ethernet applications with either 2 or 4 twisted pairs, providing reliable connectivity for LAN installations requiring crossover wiring configurations.
What conductor specifications do crossover patch cable assemblies feature?
Crossover patch cable assemblies come with 24 AWG or 26 AWG stranded conductors for flexibility. These ethernet patch cables have 4 or 8 strands with 2 or 4 twisted pairs, supporting reliable signal transmission for LAN and 10/100 Ethernet applications requiring uplink connections between hubs and switches.
What shielding options are available for molded crossover cable assemblies?
Molded crossover cable assemblies have UTP and F/UTP shields, providing options for unshielded twisted pair or foiled/unshielded twisted pair configurations. These shielding options support different installation requirements in LAN and 10/100 Ethernet applications using Category 5 and 5e standards.
What length options are available for crossover patch cable assemblies?
Molded crossover cable assemblies are offered in 1 ft to 100 ft length options. This range of lengths accommodates various installation distances for uplink connections between hubs and switches in LAN and 10/100 Ethernet applications requiring Category 5 and 5e performance.
What jacket rating do crossover patch cable assemblies have?
Crossover patch cable assemblies are built with a CMG-rated PVC jacket. This CMG (Communications General) rating ensures the ethernet cables meet fire safety standards for general-purpose network installations in LAN and 10/100 Ethernet applications requiring uplink connectivity.
What color options are available for molded crossover cable assemblies?
Molded crossover patch cable assemblies are available in green, red, black, blue, gray, and yellow colors. These color options support network organization and identification in LAN installations where crossover cables are used to uplink between hubs and switches in 10/100 Ethernet applications.
Need assistance selecting the right molded crossover patch cable assembly for your LAN infrastructure or Ethernet network installation? Our engineering team provides expert technical guidance on cable category, shielding requirements, conductor gauge, length options, and color-coding specifications for your specific application.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com has one of the largest stock selections of crossover cable assemblies for international and domestic orders. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications.