L-com

Economy Non-Impact Tool Body Only, Without Blade

  • Picture of Economy Non-Impact Tool Body Only, Without Blade
Picture of Economy Non-Impact Tool Body Only, Without Blade
SKU H353
Available to Ship 62
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



L-com's economical non-Impact IDC tool allows for effortless termination of IDC style connections. These tools are designed to accept standard termination blades (sold separately) and even feature a hidden storage compartment that opens to fit an extra blade. The ergonomic handle is comfortable to grip for long-term usage in the field. The tool accepts blades for 66, 110 and Krone use (sold separately).

Features
  • Ergonomic handle is comfortable to grip for long-term usage in the field
  • Features a hidden storage compartment that opens to fit an extra blade
  • Tool for termination of IDC style 110, 66, or Krone punch blocks
  • Accepts blades for 66, 110 and Krone use (sold separately)
  • Blades are easily reversible, one end terminates only while the other terminates and cuts conductors

Application
  • LAN installation
  • MDF/IDF
  • Premise wiring
  • Datacenter

Key Specifications

Key Specifications

Part Number
H353
Design (Tool Type)
Economy Non-Impact Tool
Primary Application/Family
Ethernet - Telephony

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.