- Home /
- Ethernet /
- Ethernet Cabling /
- Ethernet M/F Extension Cables
Extension Telecom/Modular Cables: RJ11,RJ12,RJ45,Telco,Voice and Data applications,
Extension Telecom/Modular Cables: RJ11,RJ12,RJ45,Telco,Voice and Data applications
L-com's extension telecom/modular cables extend Ethernet network cables outside enclosures and make hard-to-reach ports accessible. Available in Category 5E or Category 6 with shielded (FTP) or unshielded (UTP) construction, these extension cables feature panel-mountable flange or inline flange-free designs for high-demand data applications. RJ11, RJ12, or RJ45 configurations extend telephone or data connections up to 7 feet with male RJ plug and inline female RJ jack. Featuring durable PVC jackets (-20°C to +60°C), gold-plated plug contacts, and cross-wired options for voice, data, and network installations.
For comprehensive Ethernet connectivity solutions beyond extension telecom/modular cables, explore our Ethernet Cables - Cat5e, Cat6, Cat7, M8, M12, Rugged, Shielded, LSZH, Angled, GigE Vision, IP67 category for patch cables, bulk cables, and specialized Ethernet assemblies.
Related Categories:
- Cat5e Cable Assemblies
- Stackable Right Angle Ethernet Cables
- High-Flex Industrial Ethernet Cables
- Outdoor Rated Ethernet Patch Cords
- M12 Cable Assemblies
FAQs
What are extension telecom/modular cables and when are they needed?
L-com's network extension cables offer the solution for extending an Ethernet network cable to the outside of an enclosure or making a hard-to-reach port more accessible. Available in either Category 5E or Category 6, shielded (FTP) or unshielded (UTP), these cables are suitable for high-demand data applications. Extensions feature either a panel-mountable flange or an inline flange-free design for voice, data, and network installations.
What RJ connector configurations are available for extension cables?
L-com extension telecom/modular cables are available in RJ11, RJ12, and RJ45 configurations. Each cable includes one male RJ plug and one inline female RJ jack, allowing quick and convenient extension of telephone or data connections.
What cable categories and shielding options are offered extension telecom/modular cables?
L-com extension telecom/modular cables are available in Category 5E or Category 6 options. Both shielded (FTP) and unshielded (UTP) versions are offered, making them suitable for high-demand data applications. The combination of category rating and shielding choice allows users to select the appropriate solution based on installation requirements and signal protection needs in voice, data, and network environments.
What mounting options are available for extension telecom/modular cables?
L-com extension telecom/modular cables are available with either a panel-mountable flange or an inline flange-free design Panel-mount options allow secure installation on equipment enclosures, while inline versions provide flexible extension without mounting hardware.
What are the environmental specifications for these extension cables?
The L-com data cable jacket is durable PVC with an operating temperature range of -20°C to +60°C. Plug contacts are gold-plated for reliable signal transmission. These cables are engineered for voice, data, and network installations, making them suitable for office, telecom, and residential applications in electronics, medical, industrial automation, military, and telecommunications industries.
What length options are available for extension cables?
Available in RJ11, RJ12, or RJ45 configurations, these cables extend lines up to 7 feet. Reverse the polarity for analog telephone connections with L-com's cross-wired cable extensions that feature a 10-inch flexible flat modular cable. L-com's network extension cables offer the solution for extending an Ethernet network cable to the outside of an enclosure with various length options for different installation requirements.
Need assistance selecting the right extension telecom/modular cable configuration, Category rating, or mounting option for your voice, data, or network installation? For assistance selecting the right extension cable, contact our knowledgeable technical support and sales teams.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com