- Home /
- Ethernet /
- Ethernet Cabling /
- RJ21 Adapters - Harmonica Style /
- TDS
Harmonica Bridging Adapter – USOC straight-wired for telephone and data applications
Bridge terminated modular cables with L-com's unique harmonica bridging adapters. This adapter comes with either 6 or 12 port straight-wired in parallel. The shell features two holes for screw mounting to a wall or panel. A piece of double-sided foam tape is included for added convenience. No more splicing required, use L-com's cluster bar and avoid connection failures.