L-com

Impact Blade, Reversible for Krone Terminals

  • Picture of Impact Blade, Reversible for Krone Terminals
Picture of Impact Blade, Reversible for Krone Terminals
SKU H351B-K
Available to Ship 5
Quantity Price
1 - 24 $4.93
25 - 49 $4.68
50 - 99 $4.44
100 + Call Us
Price $4.93

All Prices are in US Dollars and do not include duties



L-com's high quality reversible punch tool blades are the best choice for termination projects. Featuring a cutting blade with the IDC punch on one end and just the punch blade on the other, these blades are perfect for termination blocks and patch panels. Usable on our premium auto-impact tools and our economy non-impact tools, these blades are easily install in seconds keeping your project moving forward. Each blade is made of hardened steel to provide for a long life expectancy.

Features
  • Blades are available for IDC 110, 66, or Krone termination blocks
  • Cut off blade for fast trimming excess material while punching down conductors
  • IDC punch blades for auto-impact and non-impact tools
  • Reversible blade provides twice the life cycle and usage
  • Made of hardened steel to provide for a long life expectancy

Application
  • LAN installation
  • Premise wiring
  • Datacenter
  • MDF/IDF


Product Resources

Key Specifications

Key Specifications

Part Number
H351B-K
Design (Tool Type)
Impact Blade
Primary Application/Family
Ethernet - Telephony

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.