Ethernet Industrial Harsh Environment Cables
L-com offers industrial harsh-environment ethernet cables with rugged network solutions engineered to maintain reliable data transmission in extreme conditions including temperature swings, moisture, dust, vibration, oil, and UV exposure. Our outdoor-rated Cat5e, Cat6, and Cat6a assemblies support 10/100/1000 Base-T and up-to-10 Gig applications across industrial Ethernet, fieldbus, Profibus, and CAN bus networks. From factory automation to battlefield communication, L-com delivers dependable connectivity with same-day shipping for demanding industrial settings.
For comprehensive ethernet connectivity solutions beyond industrial harsh environment cables, explore our Ethernet Cables - RJ45 Cat 5e, 6, 6a, 7, M12 Network Cable category for standard patch cords, bulk cable, connectors, and interface components.
Related Categories:
- Bulk Cable
- Cable Assemblies
- Connectors
- Couplers and Adapters
- Industrial Harsh Environment
- ISDN Splitters, Terminators
- Keystone Jacks
- Tools
- Wall Mounted Termination Blocks
- Wall Plates and Surface Mount Boxes
FAQs
What are industrial harsh environment ethernet cables used for?
Industrial harsh environment ethernet cables are used for factory automation, sensors, actuators, material handling, food and beverage processing, manufacturing, process industry operations, battlefield communication, and outdoor installations. These rugged network solutions maintain reliable data transmission in extreme conditions such as temperature swings, moisture, dust, vibration, oil, and UV exposure while supporting industrial Ethernet, fieldbus, Profibus, and CAN bus networks.
What is the difference between IP67 and IP68 rated RJ45 cables?
IP67 and IP68 ratings indicate different levels of environmental protection for RJ45 cables in harsh industrial environments. L-com offers both IP67-rated waterproof assemblies with weather-tight grommets for dust- and moisture-prone areas, and IP68 ruggedized RJ45 cables designed specifically for industrial and harsh environments requiring higher protection levels. Both provide sealed connectivity, with IP68 offering enhanced protection for the most demanding applications.
What categories of ethernet cables does L-com offer for harsh environments?
L-com offers outdoor ethernet cables covering Category 5e through Category 7 performance levels for harsh environment applications. Category 5e and Category 6 options are available in IP67-rated waterproof assemblies and IP68 ruggedized configurations. Cat6a solutions include GigE Vision assemblies and outdoor-rated products, while Category 7 cables feature armored or double-shielded constructions for maximum protection in plant-floor and outdoor conditions.
What are M12 D-coded and X-coded cables?
M12 D-coded and X-coded cables are circular connector ethernet cables that provide IP67/IP68 protection for industrial Ethernet applications. L-com stocks these M12 cables for use in factory automation systems requiring sealed, rugged connectivity. Additionally, M12 A-coded cables are available for sensors and actuators, while M8 cables supply compact, sealed connectivity for industrial devices where space constraints exist.
Can outdoor ethernet cables support Power over Ethernet?
Yes, L-com's outdoor ethernet cables include PoE/PoE+ support, enabling power delivery to remote devices over the same cable used for data transmission. These outdoor-rated assemblies feature shielding, UV and oil resistance, and PUR or TPE jackets designed for harsh outdoor and plant-floor conditions while maintaining both data and power capabilities.
What jacket materials are used in industrial ethernet cables?
L-com's industrial harsh environment ethernet cables feature LSZH or PUR jackets designed for dependable use in demanding conditions. Outdoor-rated assemblies utilize PUR or TPE jackets that provide UV and oil resistance. Armored assemblies incorporate FR-TPE cable for enhanced protection, while continuous-flex designs use materials engineered to withstand repeated bending in moving applications.
What temperature range do aerospace and high-temperature ethernet cables support?
L-com's aerospace-rated and high-temperature ethernet cords are capable of operating from –55 °C to +150 °C. These specialized cables meet the demands of military, aerospace, and extreme-temperature industrial applications where standard cables cannot maintain reliable performance across such wide temperature ranges.
What configurations are available for IP68 ruggedized RJ45 cables?
L-com offers IP68 ruggedized RJ45 cables in multiple configurations including plug/plug, jack/jack, plug/jack, and jack/standard RJ45 arrangements. These high-performance links are available with flange-mount, jam-nut, and in-line receptacles in Category 5e or Category 6, complete with full mounting hardware. D38999/24 cut-out and M83723/60 versions provide secure connections with corrosion-resistant finishes.
Need assistance selecting the right industrial ethernet cable for your harsh environment application? Our engineering team provides expert technical guidance on connector configurations, cable categories, and jacket materials for your specific operating conditions.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com maintains one of the industry's broadest in-stock selections of ruggedized ethernet cables, serving factory automation, manufacturing, food and beverage processing, process industries, military, and outdoor installation sectors worldwide. All standard products ship same business day—get your connectivity solution deployed faster with custom options available at low or no minimum order quantities.