L-com

Keystone Coaxial F/F Coupler Insert in White

  • Picture of Keystone Coaxial F/F Coupler Insert in White
Picture of Keystone Coaxial F/F Coupler Insert in White
SKU MJCPF-WT
Available to Ship 1
Quantity Price
1 - 24 $7.14
25 - 49 $6.43
50 - 99 $5.71
100 + Call Us
Price $7.14

All Prices are in US Dollars and do not include duties



Add more than just data and telephone and network connections to workstation outlets. L-com features audio, video, fiber, and RF couplers designed to fit our keystone wall plate systems. Now you can install a Cable TV jack in the same plate as your telephone and network connection. We also have SC and ST fiber connections for those that run fiber to the desktop. Blank inserts allow you to install wall plates with extra spaces for future expansion without leaving behind an empty hole. All ports are available in ivory or white.

Features
  • Coaxial, Fiber, Audio, and Video keystone jacks for wall plates
  • Run Audio and video through the same plate as your phone
  • Snap in keystone jack is fast and easy to install
  • Available in White or Ivory
  • Fiber connections for fiber to the desk installations

Application
  • Network installation
  • Premise wiring
  • Voice/video/data

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.