Keystone Jacks
L-com keystone jacks deliver reliable termination solutions for structured cabling and Ethernet installation environments. Supporting bulk termination, field repair, installer tool-kit use, and premise wiring applications, these RJTL and ECFRJTL Ethernet keystone jacks feature consistent punch-down performance with finger-saver devices to reduce installer strain during repetitive tasks. Operating -10°C to 60°C, keystone jack accessories support network installation, maintenance, and infrastructure upgrade projects. Ergonomic design enables efficient bulk cable termination in commercial and industrial environments.
For complete Ethernet connectivity solutions beyond keystone jack termination, explore our Ethernet Cables - RJ45 Cat 5e, 6, 6a, 7, M12 Network Cable category, featuring cable types, connectors, and installation accessories designed for structured cabling and network infrastructure applications.
Related Categories:
FAQs
What are keystone jacks used for?
Keystone jacks are designed for termination and premise wiring tasks in structured cabling and Ethernet installation environments. These Ethernet keystone jacks and related termination accessories support applications such as bulk termination, field repair, installer tool-kit use, and premise wiring in network installation, maintenance, and infrastructure upgrade projects.
What keystone jack types does L-com support?
L-com's keystone jack accessories feature consistent punch-down operation and finger-saver devices for RJTL and ECFRJTL Keystone jacks. These keystone termination tools and accessories are engineered to assist with RJTL and ECFRJTL keystone jack termination while helping reduce installer strain during repetitive punch-down tasks.
What are the physical characteristics of keystone jacks?
Keystone jack products include dimensions of 71.9 inches in length, 21.3 inches in width, and 30.9 inches in height, supporting use in installer kits, wiring closets, telecom rooms, and field service environments. These dimensions support bulk termination, field repair, and premise wiring applications in structured cabling deployments.
What temperature range do keystone jacks support?
Keystone jacks operate within a temperature range of -10°C to 60°C, making these Ethernet keystone jack accessories suited for indoor structured cabling and network installation applications. This operating temperature range supports reliable performance in commercial and industrial premise wiring environments.
How do keystone jacks reduce installer strain?
L-com's keystone jack accessories feature a finger-saver device for RJTL and ECFRJTL Keystone jacks and a design that helps reduce wear on the installer's fingers during repeated use. The ergonomic design of keystone termination tools supports consistent punch-down performance while assisting with installer strain reduction during bulk termination and field repair work.
What applications use keystone jacks?
Keystone jacks are designed for installations where reliable termination, repair support, and field usability are important. Typical applications include premise wiring projects, bulk cable termination, field repair work, network infrastructure upgrades, and installer support tasks in commercial and industrial environments requiring structured cabling solutions.
What performance features do keystone jacks provide?
L-com's keystone jack accessories feature consistent punch-down operation and ergonomic design that supports use in bulk termination, field repair, premise wiring, and installer tool-kit applications where repeatable and efficient installation work is required. These keystone termination solutions help maintain reliable connectivity during network installation and infrastructure upgrade projects.
Are keystone jacks suitable for structured cabling?
Keystone jack solutions are designed for use in structured cabling deployments and support reliable connectivity in network installation, maintenance, and infrastructure upgrade projects. These Ethernet keystone jacks and related termination accessories enable consistent performance in premise wiring and bulk termination tasks required by structured cabling standards.
Need assistance selecting the right keystone jacks for your structured cabling installation or premise wiring project? L-com's engineering and technical support teams can assist with product selection, structured cabling compatibility, and installation requirements for your commercial or industrial network deployment.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com, we offer a broad selection of keystone jacks, Ethernet keystone jacks, keystone termination accessories, and structured cabling jack solutions designed for network cabling and installation environments.