- Home /
- Ethernet /
- Ethernet Cabling /
- M12 & M8 /
- M12 4 Pin D-Code Coupler
M12 4 Pin D-Code Shielded Panel Mountable Coupler/Adapter/Gender Changer
Whether you're mating two cables, swapping a connector gender or mounting to a panel, L-com offers this 4 Position D-Code M12 coupler to fulfill your M12 needs. This quality constructed M12 coupler will provide years of trouble free use even in the most trying applications. The fully shielded female/female coupler is IP67 qualified when mated and rated for Category 5e applications. The coupler can be panel mounted as well. Contact us with your M12 application today.